Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06911-11906
Main Body Type | Surface Mount | Hole spacing(mm) | 119 | Main Body Material | Others |
---|---|---|---|---|---|
Load capacity(N) | 1000 | Dimension L(mm) | 150 | Main material | Thermoplastic |
Main colour | Black grey | Assembly | From the rear | Pull handle: cross section | Domed |
B(mm) | 25 | C(mm) | 33 | D=Fastening hole(mm) | M6 |
H(mm) | 43.5 | L1(mm) | 98 | R(mm) | 94 |
T(mm) | 10 |
This page is Pull handles arched, plastic (06911), part number 06911-11906.
You can find the detail information about specifications and dimensions on part number 06911-11906.