Pull handles arch (06907) (06907-11206)

Pull handles arch (06907) 06907-11206

Product Details:

Manufacturer part number: 06907-11206

Brand: NORELEM

Price: 3.02

Delivery time: 4 Days


Technical Data:

Hole spacing: 112-117 mm

B: 29 mm

D: 6.5 mm

H: 47 mm

H1: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06907-11206

Part Number
06907-11206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
SW
(mm)
T
(mm)
T1
(mm)

3.02 €

1 4 Days 112-117296.5473113710.2127

Loading...

  1. 1

Basic information

Main Body Material Polyamide Load capacity(N) 1000 Main colour black

This page is Pull handles arch (06907), part number 06907-11206.
You can find the detail information about specifications and dimensions on part number 06907-11206.

Variation of this product

Part Number
06907-09006
06907-17708
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
SW
(mm)
T
(mm)
T1
(mm)

2.69 €

1 4 Days 90-9526.66.5422911510.2106.4

5.06 €

1 4 Days 177-182308.548.13120813.2149

Tech Support