Pull handles open-ended screw on (06959) (06959-15606)

Pull handles open-ended screw on (06959) 06959-15606

Product Details:

Manufacturer part number: 06959-15606

Brand: NORELEM

Price: 29.97

Delivery time: 4 Days


Technical Data:

Hole spacing: 20 mm

Load capacity: 1000 N

B: 36 mm

D=fastening material: M6x55

D1: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06959-15606

Part Number
06959-15606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
D=fastening material D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
T
(mm)

29.97 €

1 4 Days 20100036M6x5524581562240

Loading...

  1. 1

Basic information

Main Body Material Others Main material Thermoplastic Component material Stainless steel

This page is Pull handles open-ended screw on (06959), part number 06959-15606.
You can find the detail information about specifications and dimensions on part number 06959-15606.

Variation of this product

Part Number
06959-12805
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
D=fastening material D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
T
(mm)

20.60 €

1 4 Days 1780030M5x4520481281833

Tech Support