Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06912-140061 |
06912-140062 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Assembly | Pull handle: cross section | |
---|---|---|---|---|---|---|---|
19.93 € | 1 | 4 Days | Black grey RAL 7021 | From the rear | - | ||
19.93 € | 1 | 4 Days | Light grey RAL 7035 | - | Round |
Loading...
Main Body Type | Surface Mount | Hole spacing(mm) | 140 | Main Body Material | Others |
---|---|---|---|---|---|
Load capacity(N) | 1000 | Dimension L(mm) | 155 | Main material | Thermoplastic |
Component material | Brass | B(mm) | 37 | D=Fastening hole(mm) | M6 |
H(mm) | 60 |