Manufacturer part number: 06932-055201
Brand: NORELEM
Price: 7.07 €
Delivery time: 4 Days
Hole spacing: 55 mm
Main colour: black
L=Length: 75.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06932-055201
Main Body Material | Aluminum | Load capacity(N) | 1000 | Surface finish body | matt and anodised |
---|---|---|---|---|---|
Component material | Polyamide | Component colour | black | Form | C |
Assembly | from the operating side | Pull handle: cross section | rectangular | B(mm) | 12.5 |
D=Fastening hole | M5 | H(mm) | 40 |
This page is Pull handles (06932), part number 06932-055201.
You can find the detail information about specifications and dimensions on part number 06932-055201.
Part Number |
---|
06932-055203 |
06932-088201 |
06932-088203 |
06932-100201 |
06932-100203 |
06932-120201 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|---|
7.07 € | 1 | 4 Days | 55 | natural | 75.5 | ||
7.30 € | 1 | 4 Days | 88 | black | 108.5 | ||
7.30 € | 1 | 4 Days | 88 | natural | 108.5 | ||
7.52 € | 1 | 4 Days | 100 | black | 120.5 | ||
7.52 € | 1 | 4 Days | 100 | natural | 120.5 | ||
7.62 € | 1 | 4 Days | 120 | black | 140.5 |