Pull handles (06944) (06944-600081)

Pull handles (06944) 06944-600081

Product Details:

Manufacturer part number: 06944-600081

Brand: NORELEM

Price: 122.19

Delivery time: 4 Days


Technical Data:

Hole spacing: 600 mm

Main colour: black anodised

L=Length: 624 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06944-600081

Part Number
06944-600081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

122.19 €

1 4 Days 600black anodised624

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Component material Stainless steel
Assembly from the rear Pull handle: cross section rectangular B(mm) 38
D=Fastening hole M8 H(mm) 55

This page is Pull handles (06944), part number 06944-600081.
You can find the detail information about specifications and dimensions on part number 06944-600081.

Variation of this product

Part Number
06944-250083
06944-300081
06944-300083
06944-400081
06944-400083
06944-600083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

97.58 €

1 4 Days 250natural anodised274

104.60 €

1 4 Days 300black anodised324

100.57 €

1 4 Days 300natural anodised324

110.34 €

1 4 Days 400black anodised424

106.16 €

1 4 Days 400natural anodised424

117.53 €

1 4 Days 600natural anodised624

Tech Support