Pull handles cabinet, Form B (06929) (06929-09001)

Pull handles cabinet, Form B (06929) 06929-09001

Product Details:

Manufacturer part number: 06929-09001

Brand: NORELEM

Price: 5.78

Delivery time: 4 Days


Technical Data:

Main colour: black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06929-09001

Part Number
06929-09001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour

5.78 €

1 4 Days black

Loading...

  1. 1

Basic information

Hole spacing(mm) 90 Main Body Material Aluminum Load capacity(N) 300
Surface finish body matt and anodised Form B Assembly from the rear
Pull handle: cross section rectangular B(mm) 12 D=Fastening hole M5
H(mm) 28 L=Length(mm) 98

This page is Pull handles cabinet, Form B (06929), part number 06929-09001.
You can find the detail information about specifications and dimensions on part number 06929-09001.

Variation of this product

Part Number
06929-09003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour

4.97 €

1 4 Days natural

Tech Support