Pull handles thru hole, Form B (06902) (06902-217908)

Pull handles thru hole, Form B (06902) 06902-217908

Product Details:

Manufacturer part number: 06902-217908

Brand: NORELEM

Price: 7.85

Delivery time: 4 Days


Technical Data:

Hole spacing: 179 mm

Load capacity: 950 N

B: 35 mm

B1: 22 mm

D=Fastening hole: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06902-217908

Part Number
06902-217908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)
T
(mm)
T1
(mm)

7.85 €

1 4 Days 17995035228.513.5502131457.11222

Loading...

  1. 1

Basic information

Main Body Material Others Main material Thermoplastic Main colour black
Form B Assembly from the operating side Pull handle: cross section rectangular

This page is Pull handles thru hole, Form B (06902), part number 06902-217908.
You can find the detail information about specifications and dimensions on part number 06902-217908.

Variation of this product

Part Number
06902-209406
06902-211708
06902-213208
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)
T
(mm)
T1
(mm)

3.62 €

1 4 Days 93.550026176.81235119.567.55.84.519

4.31 €

1 4 Days 11795029198.513.540145896.4823

6.62 €

1 4 Days 13295031208.513.5451631016.7822

Tech Support