Pull handles tapped bush, Form A (06902) (06902-109406)

Pull handles tapped bush, Form A (06902) 06902-109406

Product Details:

Manufacturer part number: 06902-109406

Brand: NORELEM

Price: 3.96

Delivery time: 4 Days


Technical Data:

Hole spacing: 93.5 mm

Load capacity: 320 N

B: 26 mm

B1: 17 mm

D=Fastening hole: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06902-109406

Part Number
06902-109406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)
T2
(mm)

3.96 €

1 4 Days 93.53202617M635119.567.55.815.5

Loading...

  1. 1

Basic information

Main Body Material Others Main material Thermoplastic Main colour black
Component material Brass Form A Assembly from the rear
Pull handle: cross section rectangular

This page is Pull handles tapped bush, Form A (06902), part number 06902-109406.
You can find the detail information about specifications and dimensions on part number 06902-109406.

Variation of this product

Part Number
06902-111706
06902-111708
06902-113206
06902-113208
06902-117910
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)
T2
(mm)

5.88 €

1 4 Days 1173202919M640145896.415.5

5.88 €

1 4 Days 1178702919M840145896.416

6.69 €

1 4 Days 1323203120M6451631016.715.5

6.69 €

1 4 Days 1328703120M8451631016.716

9.38 €

1 4 Days 17912003522M10502131457.122

Tech Support