Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06914-140082 |
06914-180102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | B (mm) | D=fastening material | H (mm) | H1 (mm) | L (mm) | S (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
217.96 € | 1 | 4 Days | 140 | 25 | M8x18 | 45 | 12 | 170 | 28 | 15 | ||
291.99 € | 1 | 4 Days | 180 | 32 | M10x20 | 58 | 15 | 218 | 36 | 18 |
Loading...
Main Body Type | Surface Mount | Main Body Material | Stainless Steel (Deleted) | Load capacity(N) | 1000 |
---|---|---|---|---|---|
Form | B |