Pull handles stainless steel thru hole, Form A (06914) (06914-140081)

Pull handles stainless steel thru hole, Form A (06914) 06914-140081

Product Details:

Manufacturer part number: 06914-140081

Brand: NORELEM

Price: 224.26

Delivery time: 4 Days


Technical Data:

Hole spacing: 140 mm

B: 25 mm

D=fastening material: M8x30

H: 45 mm

H1: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06914-140081

Part Number
06914-140081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D=fastening material H
(mm)
H1
(mm)
L
(mm)
S
(mm)
T
(mm)

224.26 €

1 4 Days 14025M8x3045121702815

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Load capacity(N) 1000 Form A

This page is Pull handles stainless steel thru hole, Form A (06914), part number 06914-140081.
You can find the detail information about specifications and dimensions on part number 06914-140081.

Variation of this product

Part Number
06914-180101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D=fastening material H
(mm)
H1
(mm)
L
(mm)
S
(mm)
T
(mm)

304.64 €

1 4 Days 18032M10x4058152183618

Tech Support