Pull handles (06915) (06915-140082)

Pull handles (06915) 06915-140082

Product Details:

Manufacturer part number: 06915-140082

Brand: NORELEM

Price: 43.14

Delivery time: 4 Days


Technical Data:

Hole spacing: 140 mm

Surface finish body: anodized

Main colour: black

Form: B

B: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06915-140082

Part Number
06915-140082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour Form B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

43.14 €

1 4 Days 140anodizedblackB2512M8451702816

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Assembly from the rear
Pull handle: cross section ergonomic

This page is Pull handles (06915), part number 06915-140082.
You can find the detail information about specifications and dimensions on part number 06915-140082.

Variation of this product

Part Number
06915-120062
06915-120063
06915-140081
06915-140083
06915-160081
06915-160082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour Form B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

36.76 €

1 4 Days 120anodizedblackB2210.5M6391462415

36.76 €

1 4 Days 120powder-coatedtitaniumC2210.5M6391462415

40.88 €

1 4 Days 140anodizednaturalA2512M8451702816

43.14 €

1 4 Days 140powder-coatedtitaniumC2512M8451702816

48.56 €

1 4 Days 160anodizednaturalA2813.5M8521943216

51.31 €

1 4 Days 160anodizedblackB2813.5M8521943216

Tech Support