Pull handles (06910) (Part Numbers)

Pull handles (06910)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· High-quality anodised version, glass-bead blasted, semi-gloss finish

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06910-120061
06910-120063
06910-140081
06910-140083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
D=Fastening hole H
(mm)
H1
(mm)
L
(mm)
S
(mm)
T
(mm)

36.97 €

1 4 Days 120black anodised22M646311442412

35.00 €

1 4 Days 120natural anodised22M646311442412

43.01 €

1 4 Days 140black anodised25M853361682815

40.59 €

1 4 Days 140natural anodised25M853361682815

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000

Tech Support