Pull handles high temperature resistant (06916) (06916-01-2100054)

Pull handles high temperature resistant (06916) 06916-01-2100054

Product Details:

Manufacturer part number: 06916-01-2100054

Brand: NORELEM

Price: 14.85

Delivery time: 4 Days


Technical Data:

Hole spacing: 100 mm

B: 17 mm

C: 10.3 mm

D=Fastening hole: M5

H: 34 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06916-01-2100054

Part Number
06916-01-2100054
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

14.85 €

1 4 Days 1001710.3M534122.5209

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Polyphtalamide
Main colour black grey RAL 7021 Component material Stainless steel Form B
Form-Type with internal thread Assembly from the rear Pull handle: cross section ergonomic

This page is Pull handles high temperature resistant (06916), part number 06916-01-2100054.
You can find the detail information about specifications and dimensions on part number 06916-01-2100054.

Variation of this product

Part Number
06916-01-2120064
06916-01-2140084
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

17.80 €

1 4 Days 1202112.4M6411462412

24.52 €

1 4 Days 1402415.4M846.51702812

Tech Support