Pull handles, Form B (06916) (06916-01-2120061)

Pull handles, Form B (06916) 06916-01-2120061

Product Details:

Manufacturer part number: 06916-01-2120061

Brand: NORELEM

Price: 7.73

Delivery time: 4 Days


Technical Data:

Hole spacing: 120 mm

Component material: Steel

B: 21 mm

C: 11.4 mm

D=Fastening hole: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06916-01-2120061

Part Number
06916-01-2120061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

7.73 €

1 4 Days 120Steel2111.4M6391462412

Loading...

  1. 1

Basic information

Main Body Material Polyamide Load capacity(N) 1000 Main colour black grey RAL 7021
Form B Form-Type with internal thread Assembly from the rear
Pull handle: cross section ergonomic

This page is Pull handles, Form B (06916), part number 06916-01-2120061.
You can find the detail information about specifications and dimensions on part number 06916-01-2120061.

Variation of this product

Part Number
06916-01-2100051
06916-01-2100052
06916-01-2120062
06916-01-2140081
06916-01-2140082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
C
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
S
(mm)
T
(mm)

6.82 €

1 4 Days 100Steel179.5M533122209

7.84 €

1 4 Days 100Stainless steel179.5M533122209

8.90 €

1 4 Days 120Stainless steel2111.4M6391462412

10.14 €

1 4 Days 140Steel2414.2M8451702812

11.69 €

1 4 Days 140Stainless steel2414.2M8451702812

Tech Support