Pull handles, Form A (06916) (06916-01-1100051)

Pull handles, Form A (06916) 06916-01-1100051

Product Details:

Manufacturer part number: 06916-01-1100051

Brand: NORELEM

Price: 5.84

Delivery time: 4 Days


Technical Data:

Hole spacing: 100 mm

Component material: Steel

B: 17 mm

C: 9.5 mm

D=Fastening hole: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06916-01-1100051

Part Number
06916-01-1100051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
C
(mm)
D=Fastening hole H
(mm)
H1
(mm)
L=Length
(mm)
S
(mm)

5.84 €

1 4 Days 100Steel179.5M5332012220

Loading...

  1. 1

Basic information

Main Body Material Polyamide Load capacity(N) 1000 Main colour black grey RAL 7021
Form A Form-Type with through hole Assembly from the operating side
Pull handle: cross section ergonomic

This page is Pull handles, Form A (06916), part number 06916-01-1100051.
You can find the detail information about specifications and dimensions on part number 06916-01-1100051.

Variation of this product

Part Number
06916-01-1100052
06916-01-1120061
06916-01-1120062
06916-01-1140081
06916-01-1140082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Component material B
(mm)
C
(mm)
D=Fastening hole H
(mm)
H1
(mm)
L=Length
(mm)
S
(mm)

6.64 €

1 4 Days 100Stainless steel179.5M5332012220

6.90 €

1 4 Days 120Steel2111.4M6392514624

7.69 €

1 4 Days 120Stainless steel2111.4M6392514624

8.83 €

1 4 Days 140Steel2414.2M8453017028

10.09 €

1 4 Days 140Stainless steel2414.2M8453017028

Tech Support