Manufacturer part number: 06903-111500824
Brand: NORELEM
Price: 11.41 €
Delivery time: 4 Days
Hole spacing: - mm
Assembly: possible from both sides
B: 27 mm
C: 11 mm
H: 44 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06903-111500824
Main Body Material | Others | Load capacity(N) | 1500 | Main material | Thermoplastic |
---|---|---|---|---|---|
Main colour | graphite black RAL 9011 | D=Fastening hole(mm) | 9 | SW(mm) | 13 |
T1(mm) | 8 |
This page is Pull handles antistatic (06903), part number 06903-111500824.
You can find the detail information about specifications and dimensions on part number 06903-111500824.
Configure
Part Number |
---|
06903-111170824 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Assembly | B (mm) | C (mm) | H (mm) | L=Length (mm) | L1 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.24 € | 1 | 4 Days | 117 | - | 26 | 10 | 41 | 136 | 94 | 15 |