Pull handles (06903) (06903-113208)

Pull handles (06903) 06903-113208

Product Details:

Manufacturer part number: 06903-113208

Brand: NORELEM

Price: 5.06

Delivery time: 4 Days


Technical Data:

Hole spacing: 132 mm

Main Body Material: Polyamide

Load capacity: 1500 N

Main colour: black grey RAL 7021

Assembly: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06903-113208

Part Number
06903-113208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main Body Material Load capacity
(N)
Main colour Assembly B
(mm)
C
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
T
(mm)
T1
(mm)
Weight in kg (ERP)
(kg)

5.06 €

1 4 Days 132Polyamide1500black grey RAL 7021-2711944154112131680.0474

Loading...

  1. 1

Basic information

Item Pull Handle RoHS yes

This page is Pull handles (06903), part number 06903-113208.
You can find the detail information about specifications and dimensions on part number 06903-113208.

Variation of this product

Part Number
06903-10940684
06903-10940686
06903-10940687
06903-11320816
06903-1132082
06903-11320884
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main Body Material Load capacity
(N)
Main colour Assembly B
(mm)
C
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
T
(mm)
T1
(mm)
Weight in kg (ERP)
(kg)

2.76 €

1 4 Days 94Polyamide1000traffic red RAL 3020-2186.63610976101360.0240

2.76 €

1 4 Days 94Polyamide1000signal green RAL 6032-2186.63610976101360.0240

2.76 €

1 4 Days 94Polyamide1000traffic blue RAL 5017-2186.63610976101360.0240

5.06 €

1 4 Days 132Polyamide1500colza yellow RAL 1021-2711944154112131680.0480

5.06 €

1 4 Days 132Polyamide1500orange RAL 2004-2711944154112131680.0480

5.06 €

1 4 Days 132Polyamide1500traffic red RAL 3020-2711944154112131680.0480

Tech Support