Pull handles fold-down (06934) (06934-1201)

Pull handles fold-down (06934) 06934-1201

Product Details:

Manufacturer part number: 06934-1201

Brand: NORELEM

Price: 25.36

Delivery time: 4 Days


Technical Data:

Hole spacing: 120 mm

Main Body Material: Steel

Main colour: high-gloss chromed

L=Length: 138 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06934-1201

Part Number
06934-1201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main Body Material Main colour L=Length
(mm)

25.36 €

1 4 Days 120Steelhigh-gloss chromed138

Loading...

  1. 1

Basic information

Load capacity(N) 500 Assembly from the rear Pull handle: cross section round
B(mm) 18 D=Fastening hole M10x1 H(mm) 48

This page is Pull handles fold-down (06934), part number 06934-1201.
You can find the detail information about specifications and dimensions on part number 06934-1201.

Variation of this product

Part Number
06934-1001
06934-1002
06934-1003
06934-1202
06934-1203
06934-1801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main Body Material Main colour L=Length
(mm)

24.92 €

1 4 Days 100Steelhigh-gloss chromed118

28.57 €

1 4 Days 100Steelhigh-gloss chromed118

85.19 €

1 4 Days 100Stainless Steelsemi-gloss vibratory ground118

29.19 €

1 4 Days 120Steelhigh-gloss chromed138

86.04 €

1 4 Days 120Stainless Steelsemi-gloss vibratory ground138

26.22 €

1 4 Days 180Steelhigh-gloss chromed198

Tech Support