Pull handles, Form B (06946) (06946-200084)

Pull handles, Form B (06946) 06946-200084

Product Details:

Manufacturer part number: 06946-200084

Brand: NORELEM

Price: 27.02

Delivery time: 4 Days


Technical Data:

Hole spacing: 200 mm

Main colour: black powder-coated

L=Length: 220 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06946-200084

Part Number
06946-200084
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

27.02 €

1 4 Days 200black powder-coated220

Loading...

  1. 1

Basic information

Main Body Material Steel Load capacity(N) 1000 Form B
Assembly from the rear Pull handle: cross section round B(mm) 20
D=Fastening hole M8 H(mm) 70

This page is Pull handles, Form B (06946), part number 06946-200084.
You can find the detail information about specifications and dimensions on part number 06946-200084.

Variation of this product

Part Number
06946-200083
06946-250083
06946-250084
06946-300083
06946-300084
06946-350083
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

44.99 €

1 4 Days 200matt chromed220

48.40 €

1 4 Days 250matt chromed270

28.97 €

1 4 Days 250black powder-coated270

51.41 €

1 4 Days 300matt chromed320

30.82 €

1 4 Days 300black powder-coated320

54.57 €

1 4 Days 350matt chromed370

Tech Support