Pull handles angled (06945)

Pull handles angled (06945)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Cross section, round

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06945-20016
06945-25016
06945-30016
06945-40016
06945-50018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
Order No. end washer

47.20 €

1 4 Days 200116169821606945-16

51.05 €

1 4 Days 250116169826606945-16

54.32 €

1 4 Days 300116169831606945-16

61.18 €

1 4 Days 400116169841606945-16

73.65 €

1 4 Days 500118189951806945-18

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Assembly from the rear
Pull handle: cross section round D=Fastening hole M8

Tech Support