Manufacturer part number: 06935-08603
Brand: NORELEM
Price: 7.63 €
Delivery time: 4 Days
Hole spacing: 86 mm
Dimension L: 96 mm
Main colour: Natural
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06935-08603
Main Body Type | Surface Mount | Main Body Material | Aluminum | Load capacity(N) | 500 |
---|---|---|---|---|---|
Surface finish body | Anodized | Assembly | From the rear | Pull handle: cross section | Round |
B(mm) | 40 | B1(mm) | 10 | D=Fastening hole(mm) | M5 |
D1=Outside diameter(mm) | 10 | H(mm) | 45 | T=thread depth(mm) | 10 |
This page is Pull handles, round aluminium, angled (06935), part number 06935-08603.
You can find the detail information about specifications and dimensions on part number 06935-08603.
Part Number |
---|
06935-08601 |
06935-12001 |
06935-12003 |
06935-18001 |
06935-18003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole spacing (mm) | Dimension L (mm) | Main colour |
---|---|---|---|---|---|---|---|
8.35 € | 1 | 4 Days | 86 | 96 | Black | ||
10.06 € | 1 | 4 Days | 120 | 130 | Black | ||
9.12 € | 1 | 4 Days | 120 | 130 | Natural | ||
10.93 € | 1 | 4 Days | 180 | 190 | Black | ||
9.94 € | 1 | 4 Days | 180 | 190 | Natural |