Pull handles round (06919) (06919-13605)

Pull handles round (06919) 06919-13605

Product Details:

Manufacturer part number: 06919-13605

Brand: NORELEM

Price: 18.81

Delivery time: 4 Days


Technical Data:

Hole spacing: 136 mm

L=Length: 146 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06919-13605

Part Number
06919-13605
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

18.81 €

1 4 Days 136146

Loading...

  1. 1

Basic information

Main Body Material Steel Load capacity(N) 1000 Surface finish body chromed
B(mm) 14 D=Fastening hole M5 H(mm) 41

This page is Pull handles round (06919), part number 06919-13605.
You can find the detail information about specifications and dimensions on part number 06919-13605.

Variation of this product

Part Number
06919-10205
06919-11505
06919-12005
06919-18005
06919-20005
06919-23505
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
L=Length
(mm)

17.04 €

1 4 Days 102112

17.62 €

1 4 Days 115125

17.93 €

1 4 Days 120130

21.22 €

1 4 Days 180190

22.23 €

1 4 Days 200210

24.12 €

1 4 Days 235245

Tech Support