Pull handles high-gloss chromed (06930) (06930-03203)

Pull handles high-gloss chromed (06930) 06930-03203

Product Details:

Manufacturer part number: 06930-03203

Brand: NORELEM

Price: 5.77

Delivery time: 4 Days


Technical Data:

Hole spacing: 32 mm

B: 8 mm

D=Fastening hole: M3

D1=Outside diameter: 5 mm

H: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06930-03203

Part Number
06930-03203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D=Fastening hole D1=Outside diameter
(mm)
H
(mm)
L=Length
(mm)
T=thread depth
(mm)

5.77 €

1 4 Days 328M3521406

Loading...

  1. 1

Basic information

Main Body Material Steel Load capacity(N) 1000 Surface finish body high-gloss chromed
Assembly from the rear Pull handle: cross section round

This page is Pull handles high-gloss chromed (06930), part number 06930-03203.
You can find the detail information about specifications and dimensions on part number 06930-03203.

Variation of this product

Part Number
06930-03204
06930-04203
06930-05503
06930-05504
06930-05505
06930-06404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D=Fastening hole D1=Outside diameter
(mm)
H
(mm)
L=Length
(mm)
T=thread depth
(mm)

5.77 €

1 4 Days 3212.5M483344.58

5.77 €

1 4 Days 428M3525506

5.77 €

1 4 Days 558M3525636

5.77 €

1 4 Days 5512.5M483367.58

5.77 €

1 4 Days 5515M510417010

5.77 €

1 4 Days 6412.5M483376.58

Tech Support