Pull handles round (06917) (06917-032043)

Pull handles round (06917) 06917-032043

Product Details:

Manufacturer part number: 06917-032043

Brand: NORELEM

Price: 6.80

Delivery time: 4 Days


Technical Data:

Hole spacing: 32 mm

Main colour: natural

B: 8 mm

D=Fastening hole: M4

H: 32 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06917-032043

Part Number
06917-032043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T=thread depth
(mm)
Order No. end washer Version 1 Item Weight in kg (ERP)
(kg)

6.80 €

1 4 Days 32natural8M432401006917-5roundPull Handle0.0420

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Surface finish body matt and anodised
Assembly from the rear Pull handle: cross section round RoHS yes
PL Edelstahl no

This page is Pull handles round (06917), part number 06917-032043.
You can find the detail information about specifications and dimensions on part number 06917-032043.

Variation of this product

Part Number
06917-032041
06917-055041
06917-055043
06917-055051
06917-055053
06917-064041
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T=thread depth
(mm)
Order No. end washer Version 1 Item Weight in kg (ERP)
(kg)

7.47 €

1 4 Days 32black8M432401006917-4roundPull Handle0.0420

9.18 €

1 4 Days 55black8M432631006917-4roundPull Handle0.0547

8.35 €

1 4 Days 55natural8M432631006917-5roundPull Handle0.0547

6.84 €

1 4 Days 55black10M54065-06917-1--0.0245

6.24 €

1 4 Days 55natural10M54065-06917-3--0.0250

9.33 €

1 4 Days 64black8M432721006917-4roundPull Handle0.0596

Tech Support