Manufacturer part number: 06920-05-112161062
Brand: NORELEM
Price: 28.50 €
Delivery time: 4 Days
Steel code: 1.4404
Surface finish body: smooth polished
L=Length: 125 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06920-05-112161062
Main Body Material | Stainless Steel | Load capacity(N) | 1000 | Assembly | from the rear |
---|---|---|---|---|---|
Pull handle: cross section | oval | B(mm) | 21 | B1(mm) | 13 |
D=Fastening hole | M6 | H(mm) | 50 | T(mm) | 12 |
This page is Pull handles stainless steel, oval (06920), part number 06920-05-112161062.
You can find the detail information about specifications and dimensions on part number 06920-05-112161062.
Part Number |
---|
06920-05-100161062 |
06920-05-112160061 |
06920-05-112160062 |
06920-05-120160061 |
06920-05-120160062 |
06920-05-120161061 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Steel code | Surface finish body | L=Length (mm) |
---|---|---|---|---|---|---|---|
26.77 € | 1 | 4 Days | 1.4404 | smooth polished | 113 | ||
23.92 € | 1 | 4 Days | 1.4307 | matt blasted | 125 | ||
26.77 € | 1 | 4 Days | 1.4404 | matt blasted | 125 | ||
25.27 € | 1 | 4 Days | 1.4307 | matt blasted | 133 | ||
28.23 € | 1 | 4 Days | 1.4404 | matt blasted | 133 | ||
27.01 € | 1 | 4 Days | 1.4307 | smooth polished | 133 |