Pull handles oval with thru hole (06920) (06920-11202705)

Pull handles oval with thru hole (06920) 06920-11202705

Product Details:

Manufacturer part number: 06920-11202705

Brand: NORELEM

Price: 12.78

Delivery time: 4 Days


Technical Data:

Hole spacing: 120 mm

Main colour: ruby red

B: 21 mm

B1: 13 mm

D=Fastening hole: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06920-11202705

Part Number
06920-11202705
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
B1
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
T=thread depth
(mm)

12.78 €

1 4 Days 120ruby red21135.55013313.6

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body powder-coated
Assembly from the operating side Pull handle: cross section oval

This page is Pull handles oval with thru hole (06920), part number 06920-11202705.
You can find the detail information about specifications and dimensions on part number 06920-11202705.

Variation of this product

Part Number
06920-11120106
06920-11122705
06920-11122706
06920-11202706
06920-11280105
06920-11280106
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
B1
(mm)
D=Fastening hole
(mm)
H
(mm)
L=Length
(mm)
T=thread depth
(mm)

14.49 €

1 4 Days 112black25176.65512911

12.52 €

1 4 Days 112ruby red21135.55012513.6

14.49 €

1 4 Days 112ruby red25176.65512911

14.85 €

1 4 Days 120ruby red25176.65513711

13.05 €

1 4 Days 128black21135.55014113.6

15.03 €

1 4 Days 128black25176.65514511

Tech Support