Pull handles oval (06920) (06920-100)

Pull handles oval (06920) 06920-100

Product Details:

Manufacturer part number: 06920-100

Brand: NORELEM

Price: 9.09

Delivery time: 4 Days


Technical Data:

Hole spacing: - mm

Surface finish body: bright and tumbled

Main colour: -

B: 21 mm

B1: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06920-100

Part Number
06920-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T=thread depth
(mm)

9.09 €

1 4 Days -bright and tumbled-2113M65011312

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Assembly from the rear
Pull handle: cross section oval

This page is Pull handles oval (06920), part number 06920-100.
You can find the detail information about specifications and dimensions on part number 06920-100.

Variation of this product

Part Number
06920-10001
06920-10027
06920-110003
06920-111203
06920-11120308
06920-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Surface finish body Main colour B
(mm)
B1
(mm)
D=Fastening hole H
(mm)
L=Length
(mm)
T=thread depth
(mm)

11.36 €

1 4 Days 100powder-coatedblack2113M65011312

11.36 €

1 4 Days -powder-coatedruby red2113M65011312

9.80 €

1 4 Days -anodizednatural2113M65011312

10.09 €

1 4 Days -anodizednatural2113M65012512

11.88 €

1 4 Days -anodizednatural2517M85512914

9.41 €

1 4 Days -bright and tumbled-2113M65012512

Tech Support