Pull handles oval detachable (06920) (06920-12012001)

Pull handles oval detachable (06920) 06920-12012001

Product Details:

Manufacturer part number: 06920-12012001

Brand: NORELEM

Price: 34.93

Delivery time: 4 Days


Technical Data:

Hole spacing: 120 mm

A2: 7 mm

B: 35 mm

B1: 13 mm

B2: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06920-12012001

Part Number
06920-12012001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)

34.93 €

1 4 Days 12073513211258155

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Main colour black
Component material Steel Component colour black oxidised Assembly from the operating side
Pull handle: cross section oval D=Fastening hole M5x16 H1(mm) 8

This page is Pull handles oval detachable (06920), part number 06920-12012001.
You can find the detail information about specifications and dimensions on part number 06920-12012001.

Variation of this product

Part Number
06920-10012001
06920-11212001
06920-11214001
06920-12014001
06920-12812001
06920-12814001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)

34.06 €

1 4 Days 10073513211258135

34.24 €

1 4 Days 11273513211258147

41.26 €

1 4 Days 11284015251463152

41.52 €

1 4 Days 12084017251463160

35.74 €

1 4 Days 12873513211258163

41.75 €

1 4 Days 12884017251463168

Tech Support