Pull handles oval (06918) (06918-055051)

Pull handles oval (06918) 06918-055051

Product Details:

Manufacturer part number: 06918-055051

Brand: NORELEM

Price: 8.79

Delivery time: 4 Days


Technical Data:

Hole spacing: 55 mm

Main colour: black

L=Length: 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06918-055051

Part Number
06918-055051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

8.79 €

1 4 Days 55black63

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 500 Surface finish body matt and anodised
Assembly from the rear Pull handle: cross section oval B(mm) 12
D=Fastening hole M5 H(mm) 40 T=thread depth(mm) 10

This page is Pull handles oval (06918), part number 06918-055051.
You can find the detail information about specifications and dimensions on part number 06918-055051.

Variation of this product

Part Number
06918-055053
06918-088051
06918-088053
06918-100051
06918-100053
06918-120051
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

7.89 €

1 4 Days 55natural63

8.79 €

1 4 Days 88black96

8.89 €

1 4 Days 88natural96

9.16 €

1 4 Days 100black108

8.29 €

1 4 Days 100natural108

9.95 €

1 4 Days 120black128

Tech Support