Pull handles, oval plastic (06901-01) (06901-01-21000621)

Pull handles, oval plastic (06901-01) 06901-01-21000621

Product Details:

Manufacturer part number: 06901-01-21000621

Brand: NORELEM

Price: 11.11

Delivery time: 4 Days


Technical Data:

Dimension L: 113 mm

Component material: Steel

Surface finish component: Blue-passivated

B: 21 mm

B1: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06901-01-21000621

Part Number
06901-01-21000621
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
Component material Surface finish component B
(mm)
B1
(mm)
D=Fastening hole
(mm)
H
(mm)
T
(mm)

11.11 €

1 4 Days 113SteelBlue-passivated2113M6509

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Main Body Material Others Load capacity(N) 500
Main material Duroplast Main colour Black Assembly From the rear
Pull handle: cross section Oval

This page is Pull handles, oval plastic (06901-01), part number 06901-01-21000621.
You can find the detail information about specifications and dimensions on part number 06901-01-21000621.

Variation of this product

Part Number
06901-01-21200621
06901-01-21280621
06901-01-21600825
06901-01-31000621
06901-01-31200621
06901-01-31280621
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension L
(mm)
Component material Surface finish component B
(mm)
B1
(mm)
D=Fastening hole
(mm)
H
(mm)
T
(mm)

11.83 €

1 4 Days 133SteelBlue-passivated2113M6509

12.17 €

1 4 Days 141SteelBlue-passivated2113M6509

15.29 €

1 4 Days 177SteelBlue-passivated2517M85512

16.20 €

1 4 Days 113Stainless steelBright2113M6509

17.32 €

1 4 Days 133Stainless steelBright2113M6509

18.27 €

1 4 Days 141Stainless steelBright2113M6509

Tech Support