Pull handles Form A (06933) (06933-05501)

Pull handles Form A (06933) 06933-05501

Product Details:

Manufacturer part number: 06933-05501

Brand: NORELEM

Price: 7.65

Delivery time: 4 Days


Technical Data:

Hole spacing: 55 mm

Main colour: black

L=Length: 69 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06933-05501

Part Number
06933-05501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

7.65 €

1 4 Days 55black69

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body anodized
Component material Polyamide Component colour black Form A
Assembly from the rear Pull handle: cross section rectangular B(mm) 12
D=Fastening hole M5 H(mm) 40

This page is Pull handles Form A (06933), part number 06933-05501.
You can find the detail information about specifications and dimensions on part number 06933-05501.

Variation of this product

Part Number
06933-05503
06933-08801
06933-08803
06933-10001
06933-10003
06933-12001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

7.09 €

1 4 Days 55natural69

8.45 €

1 4 Days 88black102

7.65 €

1 4 Days 88natural102

8.76 €

1 4 Days 100black114

7.87 €

1 4 Days 100natural114

9.25 €

1 4 Days 120black134

Tech Support