Block hinges with fastening nuts, form A (27890) (27890-10820033)

Block hinges with fastening nuts, form A (27890) 27890-10820033

Product Details:

Manufacturer part number: 27890-10820033

Brand: NORELEM

Price: 26.72

Delivery time: 4 Days


Technical Data:

Main Body Material: Stainless Steel

B=Width: 49 mm

Main material: Stainless steel

Steel code: 1.4305

Surface finish body: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27890-10820033

Part Number
27890-10820033
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

26.72 €

1 4 Days Stainless Steel49Stainless steel1.4305-18142233M8

Loading...

  1. 1

Basic information

Form A

This page is Block hinges with fastening nuts, form A (27890), part number 27890-10820033.
You can find the detail information about specifications and dimensions on part number 27890-10820033.

Variation of this product

Part Number
27890-0614027
27890-0820033
27890-10614027
27890-20614027
27890-20820033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

10.53 €

1 4 Days Steel39Steel-galvanised13101427M6

12.43 €

1 4 Days Steel49Steel-galvanised18142233M8

25.30 €

1 4 Days Stainless Steel39Stainless steel1.4305-13101427M6

51.34 €

1 4 Days Stainless Steel39Stainless steel1.4401-13101427M6

72.56 €

1 4 Days Stainless Steel49Stainless steel1.4401-18142233M8

Tech Support