Connectors with screw fitting, form B, angled bush (80150) (Part Numbers)

Connectors with screw fitting, form B, angled bush (80150)
· Rated up to IP 67

· High temperature range

· With screw lock

· A coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
80150-10-11203X2000
80150-10-11203X5000
80150-10-11204X3000
80150-10-11204X5000
80150-10-11208X10000
80150-10-11208X3000
80150-10-11208X5000
80150-10-11212X10000
80150-10-11212X3000
80150-10-11212X5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Version 2 D=diameter
(mm)
D1
(mm)
D3
(mm)
G=Thread H1
(mm)
L1
(mm)
P=cable length
(mm)
No. of conductors x conductor cross-section Component material Operating voltage
(V)
Rated surge voltage
(V)
Rated current (40 °C)
(A)
Conductive resistance (20 °C)
(Ω/Km)
Halogen-free Test voltage
(V)
Cable bend radius fixed Temperature range cable moving Number of bend cycles max. Temperature range cable fixed Weight in kg (ERP)
(kg)

16.34 €

1 4 Days plastic3-pin-4.1---2820003 x 0.34 mm²polyurethane250 AC / 250 DC2500457yes2500 AC≥ 5 x D1-25 °C - +80 °C10000000 (25 °C)-40 °C - +80 °C0.1370

23.53 €

1 4 Days plastic3-pin-4.1---2850003 x 0.34 mm²polyurethane250 AC / 250 DC2500457yes2500 AC≥ 5 x D1-25 °C - +80 °C10000000 (25 °C)-40 °C - +80 °C0.1263

15.06 €

1 4 Days plastic--5---283000N=4 X 0.34 mm²PVC250 AC / 250 DC2500460no2000 AC≥ 5 x D1-5 °C - +80 °C10000000 (25 °C)-30 °C - +80 °C0.0840

16.50 €

1 4 Days plastic--5---285000N=4 X 0.34 mm²PVC250 AC / 250 DC2500460no2000 AC≥ 5 x D1-5 °C - +80 °C10000000 (25 °C)-30 °C - +80 °C0.0840

58.69 €

1 4 Days PVC8-pin1566M12x126.432100008 x 0.25 mm²PVC30 AC / 30 DC800279no2000 AC ≥ 5 x D1 -30 °C - +80 °C2000000 (25 °C)-30 °C - +80 °C0.1230

49.87 €

1 4 Days plastic8-pin-5.8---3230008 x 0.25 mm²polyurethane30 AC / 30 DC800279yes2500 AC≥ 5 x D1-25 °C - +80 °C10000000 (25 °C)-40 °C - +80 °C0.1520

60.04 €

1 4 Days plastic8-pin-5.8---3250008 x 0.25 mm²polyurethane30 AC / 30 DC800279yes2500 AC≥ 5 x D1-25 °C - +80 °C10000000 (25 °C)-40 °C - +80 °C0.1230

87.42 €

1 4 Days PVC12-pin1566M12x126.4321000012 x 0.14 mm²PVC30 AC / 30 DC8001.5138no1500 AC≥ 7.5 X D1-30 °C - +70 °C2000000 (25 °C)-30 °C - +70 °C0.1590

70.06 €

1 4 Days plastic12-pin-6---32300012 x 0.14 mm²polyurethane30 AC / 30 DC8001.5138yes1500 AC≥ 7.5 X D1-25 °C - +85 °C2000000 (25 °C)-40 °C - +85 °C0.1590

82.55 €

1 4 Days plastic12-pin-6---32500012 x 0.14 mm²polyurethane30 AC / 30 DC8001.5138yes1500 AC≥ 7.5 X D1-25 °C - +85 °C2000000 (25 °C)-40 °C - +85 °C0.1590

Loading...

  1. 1

Basic information

Main colour black Form B L=housing length(mm) 39
Item Connector Version 1 with screw connection Product type angled
Form definition angled bush Component colour black Safety rating IP65/IP67
Contamination level 3 Nominal voltage(V) 300 AC Cable bend radius moving ≥ 10 x D1
PL Edelstahl no

Tech Support