Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
80150-10-1203X2000 |
80150-10-1203X5000 |
80150-10-1204X3000 |
80150-10-1204X5000 |
80150-10-1208X10000 |
80150-10-1208X2500 |
80150-10-1208X5000 |
80150-10-1212X10000 |
80150-10-1212X3000 |
80150-10-1212X5000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Component material | Version 2 | D=diameter (mm) | D1 (mm) | D3 (mm) | G (mm) | G=Thread | L (mm) | L=housing length (mm) | P=cable length (mm) | No. of conductors x conductor cross-section | Operating voltage (V) | Rated surge voltage (V) | Rated current (40 °C) (A) | Conductive resistance (20 °C) (Ω/Km) | Halogen-free | Test voltage (V) | Cable bend radius fixed | Cable bend radius moving | Temperature range cable moving | Number of bend cycles max. | Temperature range cable fixed | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.91 € | 1 | 4 Days | Plastic | Polyurethane | 3-pin | - | 4.1 | - | - | - | 38 | - | 2000 | 3 x 0.34 mm² | 250 AC / 250 DC | 2500 | 4 | 57 | Yes | 2500 AC | ≥ 5 x D1 | ≥ 10 x D1 | -25 °C - +80 °C | 10000000 (25 °C) | -40 °C - +80 °C | 0.1350 | ||
23.18 € | 1 | 4 Days | Plastic | Polyurethane | 3-pin | - | 4.1 | - | - | - | 38 | - | 5000 | 3 x 0.34 mm² | 250 AC / 250 DC | 2500 | 4 | 57 | Yes | 2500 AC | ≥ 5 x D1 | ≥ 10 x D1 | -25 °C - +80 °C | 10000000 (25 °C) | -40 °C - +80 °C | 0.1350 | ||
14.45 € | 1 | 4 Days | Plastic | PVC | - | - | 5 | - | - | - | 38 | - | 3000 | N=4 X 0.34 mm² | 250 AC / 250 DC | 2500 | 4 | 60 | No | 2000 AC | ≥ 5 x D1 | ≥ 10 x D1 | -5 °C - +80 °C | 10000000 (25 °C) | -30 °C - +80 °C | 0.0640 | ||
15.91 € | 1 | 4 Days | Plastic | PVC | - | - | 5 | - | - | - | 38 | - | 5000 | N=4 X 0.34 mm² | 250 AC / 250 DC | 2500 | 4 | 60 | No | 2000 AC | ≥ 5 x D1 | ≥ 10 x D1 | -5 °C - +80 °C | 10000000 (25 °C) | -30 °C - +80 °C | 0.0640 | ||
56.29 € | 1 | 4 Days | PVC | PVC | 8-pin | 14.5 | 6 | 6 | M12x1 | - | 43.5 | 41.5 | 10000 | 8 x 0,25 mm² | 30 AC / 30 DC | 800 | 2 | 79 | No | 2000 AC | ≥ 10 x D1 | ≥ 5 x D1 | -5 °C - +80 °C | 2000000 (25 °C) | -30 °C - +80 °C | 0.1250 | ||
45.33 € | 1 | 4 Days | PVC | Polyurethane | 8-pin | 14.5 | 5.8 | 6 | M12x1 | - | 43.5 | 41.5 | 2500 | 8 x 0,25 mm² | 30 AC / 30 DC | 800 | 2 | 79 | Yes | 2500 AC | ≥ 10 x D1 | ≥ 5 x D1 | -25 °C - +80 °C | 10000000 (25 °C) | -40 °C - +80 °C | 0.1250 | ||
58.43 € | 1 | 4 Days | PVC | Polyurethane | 8-pin | 14.5 | 5.8 | 6 | M12x1 | - | 43.5 | 41.5 | 5000 | 8 x 0,25 mm² | 30 AC / 30 DC | 800 | 2 | 79 | Yes | 2500 AC | ≥ 10 x D1 | ≥ 5 x D1 | -25 °C - +80 °C | 10000000 (25 °C) | -40 °C - +80 °C | 0.1960 | ||
86.48 € | 1 | 4 Days | PVC | PVC | 12-pin | 15 | 6 | 6 | - | M12x1 | 43.5 | 41.9 | 10000 | 8 x 0,25 mm² | 30 AC / 30 DC | 800 | 1.5 | 138 | No | 1500 AC | ≥ 10 x D1 | ≥ 7.5 x D1 | -5 °C - +70 °C | 2000000 (25 °C) | -30 °C - +70 °C | 0.3670 | ||
69.12 € | 1 | 4 Days | Plastic | Polyurethane | 12-pin | - | 6 | - | - | - | 43.5 | - | 3000 | 12 X 0.14 mm² | 30 AC / 30 DC | 800 | 1.5 | 138 | Yes | 1500 AC | ≥ 7.5 x D1 | ≥ 10 x D1 | -25 °C - +85 °C | 2000000 (25 °C) | -40 °C - +85 °C | 0.1521 | ||
81.35 € | 1 | 4 Days | Plastic | Polyurethane | 12-pin | - | 6 | - | - | - | 43.5 | - | 5000 | 12 X 0.14 mm² | 30 AC / 30 DC | 800 | 1.5 | 138 | Yes | 1500 AC | ≥ 7.5 x D1 | ≥ 10 x D1 | -25 °C - +85 °C | 2000000 (25 °C) | -40 °C - +85 °C | 0.2300 |
Loading...
Type | Related Components | Main colour | Black | Component colour | Black |
---|---|---|---|---|---|
Form | A | Form definition | Straight bush | Item | Connector |
Product type | Straight | Version 1 | With screw connection | Safety rating | IP65/IP67 |
Contamination level | 3 | Nominal voltage(V) | 300 AC | PL Edelstahl | No |
Configure
Basic Attributes
Main material
Component material
Version 2
D=diameter(mm)
D1(mm)
D3(mm)
G(mm)
G=Thread
L(mm)
L=housing length(mm)
P=cable length(mm)
No. of conductors x conductor cross-section
Operating voltage(V)
Rated surge voltage(V)
Rated current (40 °C)(A)
Conductive resistance (20 °C)(Ω/Km)
Halogen-free
Test voltage(V)
Cable bend radius fixed
Cable bend radius moving
Temperature range cable moving
Number of bend cycles max.
Temperature range cable fixed
Filter by standard shipping days
Optional Attributes