Block hinges with fastening nuts, long version (27891) (27891-0630028)

Block hinges with fastening nuts, long version (27891) 27891-0630028

Product Details:

Manufacturer part number: 27891-0630028

Brand: NORELEM

Price: 14.01

Delivery time: 4 Days


Technical Data:

Main Body Material: Steel

B=Width: 40 mm

Main colour: Galvanised

Steel code: -

A=Length: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27891-0630028

Part Number
27891-0630028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material B=Width
(mm)
Main colour Steel code A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

14.01 €

1 4 Days Steel40Galvanised-45301028M6

Loading...

  1. 1

This page is Block hinges with fastening nuts, long version (27891), part number 27891-0630028.
You can find the detail information about specifications and dimensions on part number 27891-0630028.

Variation of this product

Part Number
27891-0829035
27891-10630028
27891-10829035
27891-20630028
27891-20829035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material B=Width
(mm)
Main colour Steel code A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

20.45 €

1 4 Days Steel51Galvanised-50291435M8

28.92 €

1 4 Days Stainless Steel40-1.430545301028M6

45.83 €

1 4 Days Stainless Steel51-1.430550291435M8

121.04 €

1 4 Days Stainless Steel40-1.440145301028M6

125.41 €

1 4 Days Stainless Steel51-1.440150291435M8

Tech Support