Block hinges with fastening nuts, Form B (27890) (27890-10610135)

Block hinges with fastening nuts, Form B (27890) 27890-10610135

Product Details:

Manufacturer part number: 27890-10610135

Brand: NORELEM

Price: 7.33

Delivery time: 4 Days


Technical Data:

Main Body Material: Steel

B=Width: 25.3 mm

Main material: Steel

Steel code: -

Surface finish body: galvanised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27890-10610135

Part Number
27890-10610135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

7.33 €

1 4 Days Steel25.3Steel-galvanised13101013.5M6

Loading...

  1. 1

Basic information

Form B

This page is Block hinges with fastening nuts, Form B (27890), part number 27890-10610135.
You can find the detail information about specifications and dimensions on part number 27890-10610135.

Variation of this product

Part Number
27890-10814165
27890-110610135
27890-110814165
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material B=Width
(mm)
Main material Steel code Surface finish body A=Length
(mm)
A1
(mm)
A2
(mm)
B1
(mm)
D1=Outside diameter
(mm)

11.27 €

1 4 Days Steel32.4Steel-galvanised18141416.5M8

16.92 €

1 4 Days Stainless Steel25.3Stainless steel1.4305-13101013.5M6

17.73 €

1 4 Days Stainless Steel32.4Stainless steel1.4305-18141416.5M8

Tech Support