Manufacturer part number: 03330-01-03
Brand: NORELEM
Price: 21.85 €
Delivery time: 4 Days
Suitable for lateral spring plungers with D =: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03330-01-03
Main material | Steel | Surface finish body | black oxidised |
---|
This page is Assembly tool for lateral spring plungers with plastic spring (03330), part number 03330-01-03.
You can find the detail information about specifications and dimensions on part number 03330-01-03.
Part Number |
---|
03330-01-04 |
03330-01-05 |
03330-01-08 |
03330-01-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for lateral spring plungers with D = (mm) |
---|---|---|---|---|---|
29.02 € | 1 | 4 Days | 8 | ||
33.59 € | 1 | 4 Days | 10 | ||
37.87 € | 1 | 4 Days | 12 | ||
58.88 € | 1 | 4 Days | 16 |