Positioning bushes for indexing plungers (03099) (03099-50-04)

Positioning bushes for indexing plungers (03099) 03099-50-04

Product Details:

Manufacturer part number: 03099-50-04

Brand: NORELEM

Price: 6.27

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: carbonitrided and black oxidised

D=diameter: 4 mm

D1=Thread: M12x1,5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-50-04

Part Number
03099-50-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D=diameter
(mm)
D1=Thread D2=Outside diameter
(mm)
H
(mm)
H1
(mm)
L=thread length
(mm)
SW=key width
(mm)
T
(mm)

6.27 €

1 4 Days Steel-carbonitrided and black oxidised4M12x1,51915.511.510311

Loading...

  1. 1

This page is Positioning bushes for indexing plungers (03099), part number 03099-50-04.
You can find the detail information about specifications and dimensions on part number 03099-50-04.

Variation of this product

Part Number
03099-50-05
03099-50-06
03099-50-08
03099-50-10
03099-50-104
03099-50-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D=diameter
(mm)
D1=Thread D2=Outside diameter
(mm)
H
(mm)
H1
(mm)
L=thread length
(mm)
SW=key width
(mm)
T
(mm)

6.27 €

1 4 Days Steel-carbonitrided and black oxidised5M12x1,51915.511.510410

6.27 €

1 4 Days Steel-carbonitrided and black oxidised6M12x1,51915.511.510410

7.22 €

1 4 Days Steel-carbonitrided and black oxidised8M16x1,52619.514.513612

7.22 €

1 4 Days Steel-carbonitrided and black oxidised10M16x1,52619.514.513612

8.87 €

1 4 Days Stainless steel1.4034hardened and bright4M12x1,51915.511.510311

8.87 €

1 4 Days Stainless steel1.4034hardened and bright5M12x1,51915.511.510410

Tech Support