Mounting bracket aluminium Form B (03099) (03099-416)

Mounting bracket aluminium Form B (03099) 03099-416

Product Details:

Manufacturer part number: 03099-416

Brand: NORELEM

Price: 5.64

Delivery time: 4 Days


Technical Data:

A: 32 mm

B: 15 mm

D1=Thread: M16

D2: 5.5 mm

D3: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-416

Part Number
03099-416
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
L
(mm)
T
(mm)

5.64 €

1 4 Days 3215M165.5102917465.5

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Form B
Form-Type fastening hole vertical to thread

This page is Mounting bracket aluminium Form B (03099), part number 03099-416.
You can find the detail information about specifications and dimensions on part number 03099-416.

Variation of this product

Part Number
03099-4081
03099-410
03099-4101
03099-4161
03099-420
03099-4201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
L
(mm)
T
(mm)

3.60 €

1 4 Days 2010M8x14.582110304.5

4.31 €

1 4 Days 2412M105.5102613365.5

4.31 €

1 4 Days 2412M10x15.5102613365.5

5.64 €

1 4 Days 3215M16x1,55.5102917465.5

5.64 €

1 4 Days 3215M205.5102917465.5

5.64 €

1 4 Days 3215M20x1,55.5102917465.5

Tech Support