Mounting bracket aluminium Form A (03099) (03099-306)

Mounting bracket aluminium Form A (03099) 03099-306

Product Details:

Manufacturer part number: 03099-306

Brand: NORELEM

Price: 3.60

Delivery time: 4 Days


Technical Data:

A: 20 mm

B: 10 mm

D1=Thread: M6

D2: 4.5 mm

D3: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03099-306

Part Number
03099-306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
T
(mm)

3.60 €

1 4 Days 2010M64.5813303.2

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Form A
Form-Type fastening hole parallel to thread

This page is Mounting bracket aluminium Form A (03099), part number 03099-306.
You can find the detail information about specifications and dimensions on part number 03099-306.

Variation of this product

Part Number
03099-3061
03099-308
03099-3081
03099-310
03099-3101
03099-312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
T
(mm)

3.60 €

1 4 Days 2010M6x0,754.5813303.2

3.60 €

1 4 Days 2010M84.5813303.2

3.60 €

1 4 Days 2010M8x14.5813303.2

4.31 €

1 4 Days 2412M105.51018373.9

4.31 €

1 4 Days 2412M10x15.51018373.9

4.31 €

1 4 Days 2412M125.51018373.9

Tech Support