Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03099-112 |
03099-1121 |
03099-116 |
03099-1161 |
03099-120 |
03099-1201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | D2 (mm) | K (mm) | L1 (mm) | L3 (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
12.61 € | 1 | 4 Days | M12 | 36 | 24 | 25 | 10 | 12 | ||
12.61 € | 1 | 4 Days | M12x1,5 | 36 | 24 | 25 | 10 | 12 | ||
13.68 € | 1 | 4 Days | M16 | 46 | 32 | 33 | 13 | 15 | ||
13.68 € | 1 | 4 Days | M16x1,5 | 46 | 32 | 33 | 13 | 15 | ||
16.92 € | 1 | 4 Days | M20 | 46 | 32 | 33 | 13 | 15 | ||
13.68 € | 1 | 4 Days | M20x1,5 | 46 | 32 | 33 | 13 | 15 |
Loading...
Type | Auxiliary Part for Mounting | Main material | Steel | Form | A |
---|---|---|---|---|---|
D3(mm) | 5.5 | D4(mm) | 10 |