Magnetic catches (03075) (03075-11-28402)

Magnetic catches (03075) 03075-11-28402

Product Details:

Manufacturer part number: 03075-11-28402

Brand: NORELEM

Price: 8.87

Delivery time: 4 Days


Technical Data:

A=Hole spacing: 30 mm

A1: 13.5 mm

B: 28 mm

D: 6.3 mm

H: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03075-11-28402

Part Number
03075-11-28402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Hole spacing
(mm)
A1
(mm)
B
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
Retaining force F1
(N)
Retaining force F2
(N)
Counterpart

8.87 €

1 4 Days 3013.5286.3201040192010M5x6 pan head screw and 14x41x2 retaining plate

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black Component material Steel
Component colour galvanised

This page is Magnetic catches (03075), part number 03075-11-28402.
You can find the detail information about specifications and dimensions on part number 03075-11-28402.

Variation of this product

Part Number
03075-11-17281
03075-11-28401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Hole spacing
(mm)
A1
(mm)
B
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
Retaining force F1
(N)
Retaining force F2
(N)
Counterpart

6.78 €

1 4 Days 207.7174.3146281253M4x5 pan head screw

7.05 €

1 4 Days 3013.5286.3201040192010M5x6 pan head screw

Tech Support