Ball catch (03075) (03075-10-400)

Ball catch (03075) 03075-10-400

Product Details:

Manufacturer part number: 03075-10-400

Brand: NORELEM

Price: 8.03

Delivery time: 4 Days


Technical Data:

Component material: Steel

Component colour: galvanised

Retaining force F1: 40 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03075-10-400

Part Number
03075-10-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Component colour Retaining force F1
(N)

8.03 €

1 4 Days Steelgalvanised40

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black

This page is Ball catch (03075), part number 03075-10-400.
You can find the detail information about specifications and dimensions on part number 03075-10-400.

Variation of this product

Part Number
03075-10-401
03075-10-500
03075-10-501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Component colour Retaining force F1
(N)

12.06 €

1 4 Days Stainless steel-40

8.03 €

1 4 Days Steelgalvanised50

12.06 €

1 4 Days Stainless steel-50

Tech Support