Locators (03069) (03069-05020)

Locators (03069) 03069-05020

Product Details:

Manufacturer part number: 03069-05020

Brand: NORELEM

Price: 5.81

Delivery time: 4 Days


Technical Data:

D=diameter: 5 mm

D2: 2 mm

L: 6 mm

L1: 0.5 mm

Suitable for spring plungers with ØD: Ø4 / M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03069-05020

Part Number
03069-05020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Suitable for spring plungers with ØD

5.81 €

1 4 Days 5260.5Ø4 / M5

Loading...

  1. 1

Basic information

Main material Steel

This page is Locators (03069), part number 03069-05020.
You can find the detail information about specifications and dimensions on part number 03069-05020.

Variation of this product

Part Number
03069-04015
03069-06020
03069-08030
03069-10040
03069-12060
03069-16080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Suitable for spring plungers with ØD

5.81 €

1 4 Days 41.550.5- / M4

5.81 €

1 4 Days 6280.7Ø5 / M6

6.07 €

1 4 Days 83101Ø6 / M8

7.16 €

1 4 Days 104121.2Ø8 / M10

7.38 €

1 4 Days 126141.5Ø10 / M12

13.14 €

1 4 Days 168182Ø12 / M16

Tech Support