C-washers DIN 6372 enhanced (07380) (07380-06)

C-washers DIN 6372 enhanced (07380) 07380-06

Product Details:

Manufacturer part number: 07380-06

Brand: NORELEM

Price: 7.82

Delivery time: 4 Days


Technical Data:

Outside diameter: 22 mm

Internal diameter: 6.4 mm

H=Height: 6 mm

D3: 16 mm

for screw Ø: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07380-06

Part Number
07380-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
D3
(mm)
for screw Ø B=Slot width
(mm)
L
(mm)

7.82 €

1 4 Days 226.461666.40.8

Loading...

  1. 1

Basic information

Main material high carbon steel Surface finish body tempered, black oxidised

This page is C-washers DIN 6372 enhanced (07380), part number 07380-06.
You can find the detail information about specifications and dimensions on part number 07380-06.

Variation of this product

Part Number
07380-05
07380-08
07380-10
07380-12
07380-14
07380-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(mm)
Internal diameter
(mm)
H=Height
(mm)
D3
(mm)
for screw Ø B=Slot width
(mm)
L
(mm)

6.54 €

1 4 Days 175.2551255.250.75

9.72 €

1 4 Days 288.472188.41

11.03 €

1 4 Days 3410.58251010.51.2

12.35 €

1 4 Days 401393012131.8

14.85 €

1 4 Days 4814.512331414.51.8

18.69 €

1 4 Days 5617123716171.8

Tech Support