Angle brackets (05880) (05880-04)

Angle brackets (05880) 05880-04

Product Details:

Manufacturer part number: 05880-04

Brand: NORELEM

Price: 3.19

Delivery time: 4 Days


Technical Data:

A: 25.4 mm

A1=Length: 54 mm

A2: 14.2 mm

B: 19 mm

B1=Width: 41.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05880-04

Part Number
05880-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1=Length
(mm)
A2
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)
for toggle clamp

3.19 €

1 4 Days 25.45414.21941.512.744.55.5305715-0250, 05716-0250, 057

Loading...

  1. 1

Basic information

Main material Steel

This page is Angle brackets (05880), part number 05880-04.
You can find the detail information about specifications and dimensions on part number 05880-04.

Variation of this product

Part Number
05880-02
05880-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A1=Length
(mm)
A2
(mm)
B
(mm)
B1=Width
(mm)
B2
(mm)
B3
(mm)
D
(mm)
S
(mm)
for toggle clamp

2.58 €

1 4 Days 184312.51536.513.529.55205715-0075, 05715-0150, 057

4.71 €

1 4 Days 447616326221668.6405715-0350, 05715-0450, 057

Tech Support