Manufacturer part number: 07420-205
Brand: NORELEM
Price: 0.55 €
Delivery time: 4 Days
Outside diameter: 10.5 mm
Internal diameter: 6 mm
H=Height: 2.1 mm
Main material: Mild steel
Surface finish body: case-hardened
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07420-205
Part Number
|
---|
07420-205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Internal diameter (mm) | H=Height (mm) | Main material | Surface finish body | D5 (mm) | H2 (mm) | Load rating max. (static load only) (kN) | for screw Ø | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.55 € | 1 | 4 Days | 10.5 | 6 | 2.1 | Mild steel | case-hardened | 9.25 | 3.1 | 6.5 | 5 |
Loading...
Form | D |
---|
This page is Conical seats Form D DIN 6319, edition 10/01 (07420), part number 07420-205.
You can find the detail information about specifications and dimensions on part number 07420-205.
Configure
Basic Attributes
Outside diameter(mm)
Internal diameter(mm)
H=Height(mm)
Main material
Surface finish body
D5(mm)
H2(mm)
Load rating max. (static load only)(kN)
for screw Ø
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07420-0212 |
07420-0216 |
07420-0220 |
07420-206 |
07420-208 |
07420-210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (mm) | Internal diameter (mm) | H=Height (mm) | Main material | Surface finish body | D5 (mm) | H2 (mm) | Load rating max. (static load only) (kN) | for screw Ø |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.06 € | 1 | 4 Days | 24 | 14.2 | 5 | Stainless steel | bright | 20 | 8 | 24 | 12 | ||
4.72 € | 1 | 4 Days | 30 | 19 | 6.2 | Stainless steel | bright | 26 | 9.3 | 45 | 16 | ||
6.56 € | 1 | 4 Days | 36 | 23.2 | 7.5 | Stainless steel | bright | 31 | 11.6 | 71 | 20 | ||
0.46 € | 1 | 4 Days | 12 | 7.1 | 2.8 | Mild steel | case-hardened | 11 | 4 | 9 | 6 | ||
0.51 € | 1 | 4 Days | 17 | 9.6 | 3.5 | Mild steel | case-hardened | 14.5 | 5.6 | 17 | 8 | ||
0.72 € | 1 | 4 Days | 21 | 12 | 4.2 | Mild steel | case-hardened | 18.5 | 6.3 | 26 | 10 |