Manufacturer part number: 20961-1225X5000
Brand: NORELEM
Price: 38.38 €
Delivery time: 4 Days
P=cable length: 5000 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20961-1225X5000
Main material | TPU | Component material | Bronze | Form | B |
---|---|---|---|---|---|
B1(mm) | 15.5 | D1(mm) | 14.5 | D3(mm) | 6 |
G1 | M12X1 | H1(mm) | 28.35 | L1=thread length(mm) | 38.25 |
No. of conductors x conductor cross-section | 5X0,34 mm² |
This page is Connectors with screw fitting, Form B (20961), part number 20961-1225X5000.
You can find the detail information about specifications and dimensions on part number 20961-1225X5000.
Part Number |
---|
20961-1225X10000 |
20961-1225X2000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | P=cable length (mm) |
---|---|---|---|---|---|
54.50 € | 1 | 4 Days | 10000 | ||
30.33 € | 1 | 4 Days | 2000 |