Manufacturer part number: 20961-1221245X5000
Brand: NORELEM
Price: 57.13 €
Delivery time: 4 Days
P=cable length: 5000 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20961-1221245X5000
Main material | TPU | Component material | Bronze | Form | G |
---|---|---|---|---|---|
B1(mm) | 15.5 | B2(mm) | 15.5 | D1(mm) | 14.5 |
D2=Diameter(mm) | 14.5 | D3(mm) | 6 | G1 | M12X1 |
G2=Thread | M12X1 | H1(mm) | 28.35 | H2(mm) | 32.05 |
L1=thread length(mm) | 38.25 | L2=Housing length(mm) | 38.25 | No. of conductors x conductor cross-section | 5X0,34 mm² |
This page is Connectors with screw fitting, Form G (20961), part number 20961-1221245X5000.
You can find the detail information about specifications and dimensions on part number 20961-1221245X5000.
Part Number |
---|
20961-1221245X1000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | P=cable length (mm) |
---|---|---|---|---|---|
45.00 € | 1 | 4 Days | 1000 |